IESNA:LM-63-2002
[TEST]P1197437
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-760-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5700K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4728
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
693.2 709.7 718.8 710.7 683.7 628.7 584.8 583.5 605.6 636.2
682.1 743.4 823.1 932 1054 1171.4 1292.8 1424.8 1572.5 1700.2
1761.7 1729.6 1609.9 1391.9 1018.1 651.5 446.1 324.1 236.3 175.1
126.7 96.8 77.8 57.2 32.6 11.5 0
693.2 713.8 723 715.5 688.9 634.2 589.6 585.6 606.4 635.7
679.6 739.3 815.9 920.7 1044.9 1163.6 1286.8 1420.2 1569.8 1702.5
1773.5 1751.9 1641.3 1442.8 1086.3 693.7 473.2 344.7 250.9 185.2
134.2 102.6 81.5 63.5 36.9 15.1 0
693.2 712.5 722.5 717 694.2 645.5 598.1 590.8 609.4 638.7
678.9 736.6 811.9 909.9 1033.4 1169.1 1287.5 1405.2 1555.7 1700.7
1790.8 1799.1 1719.5 1513.1 1173.6 774 546.7 407.4 303.6 220.5
160.3 119.7 90.8 76.8 46.4 16.3 0
693.2 711.2 723.5 723 708.5 673.4 626.7 604.4 612.1 636.2
673.1 723.3 788.8 872.1 974.9 1090.3 1212.3 1338.4 1479.2 1636.2
1770.7 1831.2 1797.1 1669.9 1406.9 993.7 670.1 515.6 407.4 316.1
241.8 177.1 124.7 87.6 62.7 24.6 0
693.2 711.2 726.8 733.1 726.3 706 669.1 637 630.7 645.3
674.9 718.8 772.5 842.2 929 1031.1 1143.3 1260.9 1390.4 1544.2
1713.5 1853.3 1909.7 1859.5 1683.9 1312.1 848.2 552.7 425.2 344.2
275.5 220.5 169.1 120.9 77.3 33.6 0
693.2 709.5 727.6 742.1 747.6 743.6 726.3 699.2 678.6 676.9
693.2 726.8 773.7 832.4 906.4 998.3 1106.4 1226.6 1351.7 1487.5
1655.8 1841.2 1997.3 2072.8 2032.4 1825.4 1358.8 804.1 447.3 302.1
230.1 172.6 129.2 89.1 54.4 22.6 0
693.2 709.2 728.3 748.9 765.7 777.2 781.5 777 765.4 758.2
766.2 790.8 827.9 875.8 940.6 1025.4 1128.2 1246.6 1378.8 1519.8
1662.1 1824.4 2019.3 2246.6 2440.1 2499.3 2340.7 1816.4 1100.4 544.7
271.7 168.6 109.9 67 38.4 14.8 0
693.2 706.7 726.8 751.6 776.5 799.8 825.4 850.5 871.3 889.6
910.4 935.5 968.9 1015.1 1079.5 1166.1 1274.7 1400.2 1538.7 1683.2
1822.6 1961.1 2114.7 2327.7 2654.8 3063.8 3370.3 3356.3 2853 2073.5
1211.8 557.5 225 113.6 50.4 14.6 0
693.2 704.7 722.8 747.9 775.7 807.6 845.2 888.4 936.8 990.7
1054.7 1126 1200.5 1281.2 1375.8 1492.5 1626.2 1769.7 1914 2048.2
2176.1 2296.6 2414 2538.4 2715.3 3015.1 3491.3 3954.1 3944.1 3389.2
2364.1 1120.9 354.2 134.7 62.7 20.6 0
693.2 701.5 718.8 742.1 770.2 803.6 843 888.1 936.8 994.7
1063 1140.3 1223.5 1318.1 1434.3 1578.8 1750.6 1946.3 2130.5 2303.6
2465.9 2612.4 2741.4 2879.1 3057.5 3350 3813.6 4291.3 4418.3 3996.3
2811.1 1126.5 299.8 115.9 51.4 15.3 0
693.2 700.7 717 739.3 765.4 795.3 832.9 875.6 923.2 977.7
1041.7 1113.2 1189.2 1274 1376.8 1505.8 1660.8 1830.9 2001.8 2165.6
2322.7 2471.2 2611.7 2758.7 2950.1 3237.1 3727.8 4157.8 4258.5 3868.1
2833.7 1189.7 314.6 116.9 45.9 12.8 0
693.2 698.2 712.3 732.3 755.7 782.5 815.6 853 893.1 939
991.5 1049.7 1108.1 1171.4 1247.9 1342.5 1458.4 1587.1 1718.3 1848.7
1976.7 2095.4 2207.8 2330.2 2499.8 2781.5 3198 3549.2 3529.9 3135.3
2303.3 970.9 258.2 98.3 37.9 9.8 0
693.2 696.9 708.2 725.3 744.9 767.2 794.3 822.9 852 883.1
918 954.4 987.5 1016.1 1046.7 1084.8 1134.5 1194.4 1259.7 1329.7
1403.2 1477.2 1551.2 1640.3 1780 2040.7 2402.9 2630.2 2465.2 2062.2
1463.9 614.2 169.3 66.7 28.6 8.5 0
693.2 691.9 696.4 705 713.8 722.8 730.1 731.3 722.3 700.7
666.8 621.7 567 509.5 453.3 408.4 375.6 354.7 347.5 352
368.5 387.1 394.4 386.4 369 341.2 288.8 218.5 166.8 135
107.9 84.5 64.5 45.9 28.3 10.5 0
693.2 685.2 681.4 678.6 674.4 664.6 643.3 608.1 558.5 506.3
462.4 427.5 401.2 379.3 362 349.7 340.2 333.7 328.9 324.9
316.9 303.6 285.3 261.9 233.1 204.5 182.1 163.6 145.3 126.7
107.9 89.6 70.5 49.7 29.9 10 0
693.2 678.1 665.6 650.5 631 601.1 562.2 524.1 492.7 467.1
445.1 425.7 408.9 392.9 377.1 362.3 350.2 340.2 330.9 319.4
303.6 283.7 265.2 250.1 235.8 219 200.2 180.9 163.8 146.5
124.9 103.9 81.5 59 34.4 15.8 0
693.2 671.4 648.5 622.2 590.3 554.7 527.4 509.8 495.5 479.9
462.4 444.3 426.5 409.2 391.1 371.6 352.2 335.4 321.4 308.6
297.3 287.5 279 269.2 254.6 233.1 212 194.9 178.1 160.6
142.2 122.2 100.9 77.3 51.2 27.3 0
693.2 669.1 636.5 601.1 565.5 537.6 524.3 519.3 512.5 500
482.4 460.9 438.3 416.2 393.4 368.8 344.5 323.4 308.1 298.3
289.8 282.7 276.2 258.7 236.6 226 214.8 202.7 188.2 172.6
155.5 138.7 120.7 95.6 72.3 41.4 0
693.2 664.3 625.4 585.1 551.7 533.6 530.9 533.4 530.6 517.6
497 472.2 443.3 418.5 391.4 368.3 348.7 328.2 309.3 292.8
280 271.5 255.4 235.6 227 216.5 205.2 193.4 180.9 167.1
152 140 120.2 98.6 74.8 42.9 0
693.2 661.1 617.4 574.3 544.9 533.9 537.6 543.7 541.9 529.4
506.5 477.2 444.8 411.4 383.1 369 352.5 327.7 298.8 277.2
263.4 255.1 235.8 224.3 214.8 204 192.2 179.6 166.1 152
138.2 127.9 107.1 85.6 64.5 39.4 0
693.2 659.3 609.9 567.2 541.2 534.1 540.9 548.2 547.7 535.1
511.8 481.2 445.6 406.7 373.3 357.5 334.9 304.6 278 261.7
250.1 241.6 224.8 216 205.5 194.9 182.6 170.3 157.3 143.5
132.2 135.5 100.1 74 54.7 22.8 0
693.2 661.3 612.9 568.7 542.2 534.6 540.6 549.2 549.2 536.6
513.3 482.7 447.3 408.2 373.8 358.3 335.4 304.3 278.7 261.7
249.1 241.8 223.8 215.3 205 194.9 183.1 170.6 158.1 143.5
130.5 122.9 93.1 74 56.4 32.6 0
